Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
KYOUIKU GEAR MFG, CO., LTD.
Anti Backlash Spur Gears
Anti Backlash Spur Gears
KYOUIKU GEAR MFG, CO., LTD.
Anti Backlash Spur Gears
Anti Backlash Spur Gears
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
NSG50S80B+0808
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Catalogue Number
CNSORDERNO
Product information
PINFO
Series
SER
Material M
MTR
Module m
MOD
Number of Teeth z
Z
Reference Diameter d
D [mm]
Tip Diameter
DA [mm]
Type
S
Number of Springs
NS [mm]
Face Width b
B [mm]
Bore Diameter dd(H7)
DD [mm]
Hub Diameter db
DH [mm]
Hub Projection lh
LH [mm]
Overall lenght l
L [mm]
Nominal threads
M
Position of Set Screw
LS [mm]
Weight
MASS [g]
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
NS80S120B+0810
Discontinued
NS
S45C
0.8
120
96
97.6
BW
2
8
10
24
10
18
M5
5
463
NS1AL50B+1010
-
NS
A5056
1.0
50
50
52.0
BS
1
10
10
20
10
20
M6
5
49
NS1AL60B+1010
-
NS
A5056
1.0
60
60
62.0
BS
1
10
10
20
10
20
M6
5
72
NS1S70B+1012
-
NS
S45C
1.0
70
70
72.0
BW
2
10
12
24
10
20
M6
5
298
NS1S80B+1012
Discontinued
NS
S45C
1.0
80
80
82.0
BW
2
10
12
24
10
20
M6
5
390
NS1S90B+1012
Discontinued
NS
S45C
1.0
90
90
92.0
BW
3
10
12
24
10
20
M6
5
495
NS1S100B+1012
-
NS
S45C
1.0
100
100
102.0
BW
3
10
12
30
10
20
M6
5
632
NS1S120B+1012
-
NS
S45C
1.0
120
120
122.0
BW
3
10
12
30
10
20
M6
5
903
NSG50S60B+0808
-
NSG
SCM435
0.5
60
30
31.0
BS
1
8
8
16
8
16
M4
4
45
NSG50S70B+0808
-
NSG
SCM435
0.5
70
35
36.0
BS
1
8
8
16
8
16
M4
4
61
NSG50S80B+0808
Discontinued
NSG
SCM435
0.5
80
40
41.0
BS
1
8
8
20
8
16
M4
4
87
NSG50S90B+0810
Discontinued
NSG
SCM435
0.5
90
45
46.0
BS
1
8
10
20
8
16
M4
4
105
NSG50S100B+0810
-
NSG
SCM435
0.5
100
50
51.0
BS
1
8
10
20
8
16
M4
4
128
NSG50S120B+0810
-
NSG
SCM435
0.5
120
60
61.0
BS
1
8
10
20
8
16
M4
4
182
NSG80S50B+0810
-
NSG
SCM435
0.8
50
40
41.6
BS
1
8
10
20
10
18
M5
5
87
NSG80S60B+0810
Discontinued
NSG
SCM435
0.8
60
48
49.6
BS
1
8
10
20
10
18
M5
5
122
NSG80S70B+0810
Discontinued
NSG
SCM435
0.8
70
56
57.6
BS
1
8
10
20
10
18
M5
5
152
NSG80S80B+0810
-
NSG
SCM435
0.8
80
64
65.6
BW
2
8
10
20
10
18
M5
5
200
NSG80S90B+0810
Discontinued
NSG
SCM435
0.8
90
72
73.6
BW
2
8
10
20
10
18
M5
5
253
Show compressed display (46 products)
Part information
Similar parts
Request for quote (RFQ)
KYOUIKU GEAR MFG, CO., LTD.
- Anti Backlash Spur Gears
Order number
NSG50S80B+0808
Latest change
14.09.2023 04:11:20
Unit
Keywords
Backlash
Gear
Spur Gears
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties